Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-40-L-210
Part #:EL8420152.00
Catalog #:EL-BM842-40-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | AK: | 8.5 |
| B: | 9.63 | T: | 1.75 |
| D: | 4.5 | BF: | 0.53 |
| J: | 7 in | U: | 1.25 in |
| O: | 4.5 in | I: | 6.15 in |
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | F: | 3.75 |
| BE1: | 0.5 in | G: | 1.88 |
| BD: | 9 | H-Tap size: | 5/8-11 in |
| A: | 6.13 | L1: | 9.57 in |
| TAP Depth: | 1.19 in | K: | 3.5 in |
| LM1: | 12.53 |
Technical Specifications
| Mounting Style: | Base | Output Diameter (in): | 1.750 in |
| Input HP @ 1750 RPM: | 5.262 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210 |
| Output RPM: | 43 | Series Style: | EL-BM-L |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 4.274 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 1.375 | Model Code: | BM842 |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 4.25 |
| Output Shaft Orientation: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 5.262 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Frame Size: | 210TC | Output Style: | L |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Overhung Load: | 3,715 |
| Thrust Rating - output shaft: | 2533 | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-L | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055571 | Weight: | 102.00 LB |

