Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-80-L-210
Part #:EL8420155.00
Catalog #:EL-BM842-80-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | T: | 1.75 |
| I: | 6.15 in | J: | 7 in |
| C: | 11.69 in | U: | 1.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| B: | 9.63 | LM1: | 12.53 |
| K: | 3.5 in | N: | 8.12 |
| TAP Depth: | 1.19 in | BD: | 9 |
| H-Tap size: | 5/8-11 in | AK: | 8.5 |
| G: | 1.88 | O: | 4.5 in |
| L1: | 9.57 in | F: | 3.75 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in |
Technical Specifications
| Mounting Style: | Base | Model Code: | BM842 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | L |
| Input HP: | 1.76 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.750 in |
| Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Style: | EL-BM-L |
| Overhung Load: | 3,740 | Input Keyway (C Face): | 5/16 x 5/32 |
| Thrust Rating - output shaft: | 2533 | Assembly: | BM-L |
| Input HP @ 1750 RPM: | 1.76 | Ratio: | 80:1 |
| Service Factor: | 1 | Series Code: | EL |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Orientation: | L | Output RPM: | 21 |
| Output Style: | L | Input Keyway: | 1/4 X 2.50 in |
| Output HP: | 1.257 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 662959055601 | Weight: | 102.00 LB |

