Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-7.5-R-210
Part #:EL8420158.00
Catalog #:EL-BM842-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 in | TAP Depth: | 1.19 in |
| L1: | 9.57 in | U: | 1.25 in |
| BD: | 9 | A: | 6.13 |
| T: | 1.75 | B: | 9.63 |
| C: | 11.69 in | O: | 4.5 in |
| BF: | 0.53 | J: | 7 in |
| D: | 4.5 | K: | 3.5 in |
| BE1: | 0.5 in | F: | 3.75 |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| G: | 1.88 | I: | 6.15 in |
| AJ: | 7.25 | AK: | 8.5 |
| LM1: | 12.53 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Model Code: | BM842 |
| Output HP: | 15.36 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Series Style: | EL-BM-R |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Overhung Load: | 2,930 |
| Output Diameter (in): | 1.750 in | Assembly: | BM-R |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP: | 16.27 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 16.27 | Mounting Style: | Base |
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 1640 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.375 | Output Style: | R |
| Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 4148 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055632 | Weight: | 102.00 LB |

