Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-20-R-210
Part #:EL8420161.00
Catalog #:EL-BM842-20-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | I: | 6.15 in |
| AJ: | 7.25 | K: | 3.5 in |
| U: | 1.25 in | L1: | 9.57 in |
| AK: | 8.5 | O: | 4.5 in |
| J: | 7 in | F: | 3.75 |
| H-Tap size: | 5/8-11 in | LM1: | 12.53 |
| N: | 8.12 | B: | 9.63 |
| BF: | 0.53 | G: | 1.88 |
| A: | 6.13 | T: | 1.75 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BD: | 9 | BE1: | 0.5 in |
| C: | 11.69 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 20:1 | Output Style: | R |
| Overhung Load: | 3,320 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output HP: | 8.458 |
| Input Keyway: | 1/4 X 2.50 in | Ratio Range: | 20:1 |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Model Code: | BM842 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Center Distance (in): | 4.25 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 9.462 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | BM-R | Series Code: | EL |
| Output Diameter (in): | 1.750 in | Series Style: | EL-BM-R |
| Product Type: | Right Angle | Input HP: | 9.462 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 662959055663 | Weight: | 102.00 LB |

