Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-R-210
Part #:EL8420162.00
Catalog #:EL-BM842-25-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.15 in | L1: | 9.57 in |
| BD: | 9 | D: | 4.5 |
| K: | 3.5 in | LM1: | 12.53 |
| G: | 1.88 | B: | 9.63 |
| J: | 7 in | AJ: | 7.25 |
| U: | 1.25 in | N: | 8.12 |
| F: | 3.75 | A: | 6.13 |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | C: | 11.69 in |
| BF: | 0.53 | H-Tap size: | 5/8-11 in |
| AK: | 8.5 | TAP Depth: | 1.19 in |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.94 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.375 |
| Output RPM: | 70 | Output Diameter (in): | 1.750 in |
| Ratio Range: | 25:1 | Series Code: | EL |
| Input Keyway: | 1/4 X 2.50 in | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input HP: | 7.94 | Overhung Load: | 3,445 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-R |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Assembly: | BM-R | Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Style: | R | Input Diameter (in): | 1.25 in |
| Model Code: | BM842 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output HP: | 6.946 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055670 | Weight: | 102.00 LB |

