Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-R-210
Part #:EL8420163.00
Catalog #:EL-BM842-30-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.75 |
| LM1: | 12.53 | K: | 3.5 in |
| BD: | 9 | H-Tap size: | 5/8-11 in |
| TAP Depth: | 1.19 in | D: | 4.5 |
| O: | 4.5 in | J: | 7 in |
| L1: | 9.57 in | B: | 9.63 |
| AJ: | 7.25 | N: | 8.12 |
| I: | 6.15 in | BF: | 0.53 |
| G: | 1.88 | F: | 3.75 |
| C: | 11.69 in | A: | 6.13 |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 |
Technical Specifications
| Series Style: | EL-BM-R | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Frame Size: | 210TC |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Series Code: | EL |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 6.481 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Model Code: | BM842 | Output HP: | 5.517 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,550 |
| Input HP: | 6.481 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Assembly: | BM-R |
| Ratio Range: | 30:1 | Output Style: | R |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 58 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Torque Rating (in-lb): | 5960 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055687 | Weight: | 102.00 LB |

