Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-40-R-210
Part #:EL8420164.00
Catalog #:EL-BM842-40-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | B: | 9.63 |
| G: | 1.88 | H-Tap size: | 5/8-11 in |
| BD: | 9 | LM1: | 12.53 |
| N: | 8.12 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | C: | 11.69 in |
| U: | 1.25 in | T: | 1.75 |
| J: | 7 in | BF: | 0.53 |
| I: | 6.15 in | TAP Depth: | 1.19 in |
| F: | 3.75 | AK: | 8.5 |
| K: | 3.5 in | L1: | 9.57 in |
| O: | 4.5 in |
Technical Specifications
| Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Input Diameter (in): | 1.25 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Model Code: | BM842 |
| Output HP: | 4.274 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | BM-R | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load: | 3,715 |
| Input HP: | 5.262 | Series Code: | EL |
| Input Keyway (C Face): | 5/16 x 5/32 | Thrust Rating - output shaft: | 2533 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Series Style: | EL-BM-R | Ratio: | 40:1 |
| Output RPM: | 43 | Input HP @ 1750 RPM: | 5.262 |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 6156 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055694 | Weight: | 102.00 LB |

