Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-80-D-210
Part #:EL8420179.00
Catalog #:EL-BM842-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LM1: | 12.53 |
| L1: | 9.57 in | H-Tap size: | 5/8-11 in |
| Center Distance (in): | 4.25 in | G: | 1.88 |
| C: | 11.69 in | AK: | 8.5 |
| N: | 8.12 | F: | 3.75 |
| T: | 1.75 | A: | 6.13 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | J: | 7 in |
| B: | 9.63 | O: | 4.5 in |
| BE1: | 0.5 in | O*: | 4.22 in |
| TAP Depth: | 1.19 in | K: | 3.5 in |
| I: | 6.15 in | U: | 1.25 in |
| O*: | 4.22 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP: | 1.76 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Style: | D |
| Output Diameter (in): | 1.750 in | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Series Style: | EL-BM-D | Ratio Range: | 80:1 |
| Model Code: | BM842 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | LR |
| Ratio: | 80:1 | Series Code: | EL |
| Output HP: | 1.257 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 21 |
| Frame Size: | 210TC | Output Key: | 3/8 x 3.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 1.76 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-D |
| Overhung Load: | 3,740 | Motor Frame Size: | 210 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3620 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055847 | Weight: | 102.00 LB |

