Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-D-210
Part #:EL8420180.00
Catalog #:EL-BM842-100-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 1.19 in |
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| G: | 1.88 | O*: | 4.22 in |
| BE1: | 0.5 in | B: | 9.63 |
| K: | 3.5 in | BD: | 9 |
| AJ: | 7.25 | U: | 1.25 in |
| LM1: | 12.53 | L1: | 9.57 in |
| T: | 1.75 | J: | 7 in |
| O: | 4.5 in | F: | 3.75 |
| D: | 4.5 | I: | 6.15 in |
| BF: | 0.53 | H-Tap size: | 5/8-11 in |
| N: | 8.12 | A: | 6.13 |
| O*: | 4.22 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Style: | D |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series Code: | EL | Input Diameter (in): | 1.25 in |
| Assembly: | BM-D | Output HP: | 0.792 |
| Thrust Rating - output shaft: | 2533 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | BM842 |
| Frame Size: | 210TC | Input HP: | 1.201 |
| Output Shaft Assembly Code: | D | Series Style: | EL-BM-D |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 1.201 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.750 in |
| Input Keyway: | 1/4 X 2.50 in | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output RPM: | 17 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Mounting Style: | Base | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055854 | Weight: | 102.00 LB |

