Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-L-250
Part #:EL8420183.00
Catalog #:EL-BM842-10-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Base | Product Type: | Right Angle |
| Output RPM: | 175 | Input Keyway: | 3/8 x 3/16 in |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.625 in | Series Style: | EL-BM-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-L |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Output Shaft Assembly Code: | L |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.625 |
| Output HP: | 14 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM842 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP: | 14.93 |
| Output Key: | 3/8 x 2.5 | Output Style: | L |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 3,010 | Frame Size: | 250TC |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5042 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959055885 | Weight: | 102.00 LB |

