Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-L-250
Part #:EL8420187.00
Catalog #:EL-BM842-30-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | L | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Input Bore (C Face): | 1.625 |
| Input Keyway: | 3/8 x 3/16 in | Gear Type: | Worm |
| Ratio: | 30:1 | Output Style: | L |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Coupled | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Output HP: | 5.517 | Output Shaft Orientation: | L |
| Input Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Overhung Load: | 3,550 |
| Model Code: | BM842 | Output Key: | 3/8 x 2.5 |
| Frame Size: | 250TC | Input HP: | 6.481 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 4.25 | Assembly: | BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 5960 in/lbs |
General Specifications
| UPC: | 662959055922 | Weight: | 102.00 LB |

