Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-40-L-250
Part #:EL8420188.00
Catalog #:EL-BM842-40-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 4.274 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Overhung Load: | 3,715 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 5.262 |
| Output Diameter (in): | 1.750 in | Ratio: | 40:1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.5 |
| Model Code: | BM842 | Output RPM: | 43 |
| Mounting Style: | Base | Input Style: | C-Face Coupled |
| Output Style: | L | Assembly: | BM-L |
| Frame Size: | 250TC | Output Shaft Orientation: | L |
| Input Keyway: | 3/8 x 3/16 in | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 1.625 in | Series Style: | EL-BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959055939 | Weight: | 102.00 LB |

