Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-5-R-250
Part #:EL8420193.00
Catalog #:EL-BM842-5-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Input Bore (C Face): | 1.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM842 | Series Style: | EL-BM-R |
| Motor Frame Size: | 250TC | Overhung Load: | 2,800 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Key: | 3/8 x 2.5 | Output Style: | R |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 250TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Output HP: | 17.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input Diameter (in): | 1.625 in |
| Mounting Style: | Base | Output Shaft Assembly Code: | R |
| Input HP: | 18.08 | Product Type: | Right Angle |
| Input Keyway: | 3/8 x 3/16 in | Ratio Range: | 5:1 |
| Assembly: | BM-R | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3209 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959056080 | Weight: | 102.00 LB |

