Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-15-R-250
Part #:EL8420196.00
Catalog #:EL-BM842-15-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Output Key: | 3/8 x 2.5 | Shaft Seal Material: | Viton |
| Output HP: | 10.2 | Service Factor: | 1 |
| Frame Size: | 250TC | Input Diameter (in): | 1.625 in |
| Input Bore (C Face): | 1.625 | Input Keyway: | 3/8 x 3/16 in |
| Series Style: | EL-BM-R | Input HP: | 11.13 |
| Product Type: | Right Angle | Input Style: | C-Face Coupled |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 116 |
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,190 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM842 |
| Mounting Style: | Base | Motor Frame Size: | 250TC |
| Assembly: | BM-R | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Style: | R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5508 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056004 | Weight: | 102.00 LB |

