Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-50-R-250
Part #:EL8420201.00
Catalog #:EL-BM842-50-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/8 x 3/16 in | Series Style: | EL-BM-R |
| Input RPM: | 1,750 | Input HP: | 4.389 |
| Overhung Load: | 3,730 | Product Type: | Right Angle |
| Input Style: | C-Face Coupled | Output Shaft Assembly Code: | R |
| Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.5 | Mounting Style: | Base |
| Assembly: | BM-R | Center Distance (in): | 4.25 |
| Model Code: | BM842 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.625 | Output RPM: | 35 |
| Output Style: | R | Output HP: | 3.426 |
| Ratio Range: | 50:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 250TC | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Service Factor: | 1 | Input Diameter (in): | 1.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959056059 | Weight: | 102.00 LB |

