Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-5-D-250
Part #:EL8420205.00
Catalog #:EL-BM842-5-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 250TC | Output RPM: | 17 |
| Ratio: | 100:1 | Input HP: | 1.201 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | BM842 | Product Type: | Right Angle |
| Gear Type: | Worm | Mounting Style: | Base |
| Input Keyway: | 3/8 x 3/16 in | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Assembly: | BM-R | Output Key: | 3/8 x 2.5 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.625 in |
| Output HP: | 0.792 | Frame Size: | 250TC |
| Output Style: | R | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Series Style: | EL-BM-R | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.750 in |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2852 in/lbs |
General Specifications
| UPC: | 690310095331 | Weight: | 102.00 LB |

