Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-D-250
Part #:EL8420207.00
Catalog #:EL-BM842-10-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-BM-D | Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | BM-D | Output Style: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Bore (C Face): | 1.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 14 | Output Shaft Orientation: | LR |
| Input Keyway: | 3/8 x 3/16 in | Motor Frame Size: | 250TC |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.750 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 x 2.5 |
| Model Code: | BM842 | Input Diameter (in): | 1.625 in |
| Input HP: | 14.93 | Ratio: | 10:1 |
| Mounting Style: | Base | Overhung Load: | 3,010 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5042 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056110 | Weight: | 102.00 LB |

