Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-L-56
Part #:EL8420217.00
Catalog #:EL-BMQ842-5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| O: | 4.5 in | RQ: | 6.04 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 6.5 | BE: | 0.38 in |
| D: | 4.5 | A: | 6.13 |
| J: | 7 in | LQ: | 6.45 in |
| K: | 3.5 in | H-Tap size: | 5/8-11 in |
| T: | 1.75 | AJ: | 5.88 |
| I: | 6.15 in | G: | 1.88 |
| B: | 9.63 | TAP Depth: | 1.19 in |
| N: | 8.12 | F: | 3.75 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | BMQ842 |
| Output RPM: | 350 | Motor Frame Size: | 56 |
| Input Diameter (in): | 0.625 in | Assembly: | BMQ-L |
| Frame Size: | 56C | Thrust Rating - output shaft: | 1445 |
| Mounting Style: | Base | Gear Type: | Worm |
| Output Diameter (in): | 1.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Input HP: | 18.08 | Output HP: | 17.25 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | EL | Input RPM: | 1,750 |
| Overhung Load: | 2,800 | Output Shaft Orientation: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-L |
| Input HP @ 1750 RPM: | 18.08 | Output Shaft Assembly Code: | L |
| Output Style: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3209 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
General Specifications
| UPC: | 662959056219 | Weight: | 96.00 LB |

