Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-L-56
Part #:EL8420219.00
Catalog #:EL-BMQ842-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | C: | 11.69 in |
| LQ: | 6.45 in | BD: | 6.5 |
| H-Tap size: | 5/8-11 in | N: | 8.12 |
| RQ: | 6.04 in | I: | 6.15 in |
| B: | 9.63 | AK: | 4.5 |
| AJ: | 5.88 | A: | 6.13 |
| BF: | 0.41 | K: | 3.5 in |
| F: | 3.75 | BE: | 0.38 in |
| T: | 1.75 | O: | 4.5 in |
| J: | 7 in | G: | 1.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP: | 14.93 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1788 |
| Output Style: | L | Model Code: | BMQ842 |
| Overhung Load: | 3,010 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-L | Output HP: | 14 |
| Input HP @ 1750 RPM: | 14.93 | Output Shaft Orientation: | L |
| Series Style: | EL-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 662959056233 | Weight: | 96.00 LB |

