Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-60-L-56
Part #:EL8420226.00
Catalog #:EL-BMQ842-60-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | D: | 4.5 |
| B: | 9.63 | K: | 3.5 in |
| TAP Depth: | 1.19 in | C: | 11.69 in |
| BD: | 6.5 | T: | 1.75 |
| A: | 6.13 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| G: | 1.88 | BE: | 0.38 in |
| N: | 8.12 | LQ: | 6.45 in |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| J: | 7 in | AK: | 4.5 |
| O: | 4.5 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.772 |
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Series Style: | EL-BMQ-L | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-L | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.750 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Output Style: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Input HP @ 1750 RPM: | 3.681 | Model Code: | BMQ842 |
| Input HP: | 3.681 | Input Diameter (in): | 0.625 in |
| Series Code: | EL | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Overhung Load: | 3,730 |
| Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Output RPM: | 29 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959056301 | Weight: | 96.00 LB |

