Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-L-56
Part #:EL8420227.00
Catalog #:EL-BMQ842-80-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | AJ: | 5.88 |
| D: | 4.5 | AK: | 4.5 |
| C: | 11.69 in | T: | 1.75 |
| TAP Depth: | 1.19 in | LQ: | 6.45 in |
| BD: | 6.5 | F: | 3.75 |
| I: | 6.15 in | B: | 9.63 |
| J: | 7 in | N: | 8.12 |
| BF: | 0.41 | G: | 1.88 |
| A: | 6.13 | K: | 3.5 in |
| O: | 4.5 in | H-Tap size: | 5/8-11 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Overhung Load: | 3,740 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-L |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series Code: | EL | Frame Size: | 56C |
| Output HP: | 1.257 | Series Style: | EL-BMQ-L |
| Ratio Range: | 80:1 | Motor Frame Size: | 56 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP: | 1.76 | Ratio: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21 |
| Center Distance (in): | 4.25 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | L | Output Style: | L |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.76 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Model Code: | BMQ842 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3620 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056318 | Weight: | 96.00 LB |

