Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-7.5-R-56
Part #:EL8420230.00
Catalog #:EL-BMQ842-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | I: | 6.15 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| O: | 4.5 in | TAP Depth: | 1.19 in |
| G: | 1.88 | A: | 6.13 |
| BE: | 0.38 in | LQ: | 6.45 in |
| BF: | 0.41 | C: | 11.69 in |
| N: | 8.12 | D: | 4.5 |
| RQ: | 6.04 in | F: | 3.75 |
| BD: | 6.5 | T: | 1.75 |
| B: | 9.63 | J: | 7 in |
| H-Tap size: | 5/8-11 in | AK: | 4.5 |
Technical Specifications
| Assembly: | BMQ-R | Series Style: | EL-BMQ-R |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 16.27 |
| Input RPM: | 1,750 | Series Code: | EL |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Model Code: | BMQ842 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | R |
| Overhung Load: | 2,930 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1640 | Output Style: | R |
| Output Diameter (in): | 1.750 in | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Key: | 3/8 x 3.00 | Input HP: | 16.27 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Mounting Style: | Base |
| Center Distance (in): | 4.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 15.36 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056349 | Weight: | 96.00 LB |

