Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-R-56
Part #:EL8420232.00
Catalog #:EL-BMQ842-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | B: | 9.63 |
| A: | 6.13 | D: | 4.5 |
| AJ: | 5.88 | O: | 4.5 in |
| I: | 6.15 in | Center Distance (in): | 4.25 in |
| BD: | 6.5 | BE: | 0.38 in |
| C: | 11.69 in | AK: | 4.5 |
| BF: | 0.41 | H-Tap size: | 5/8-11 in |
| F: | 3.75 | T: | 1.75 |
| G: | 1.88 | K: | 3.5 in |
| RQ: | 6.04 in | N: | 8.12 |
| J: | 7 in | TAP Depth: | 1.19 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Series Code: | EL | Output Shaft Orientation: | R |
| Motor Frame Size: | 56 | Output Style: | R |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Model Code: | BMQ842 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Series Style: | EL-BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 11.13 |
| Overhung Load: | 3,190 | Mounting Style: | Base |
| Assembly: | BMQ-R | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.13 | Output HP: | 10.2 |
| Thrust Rating - output shaft: | 2319 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.750 in | Ratio: | 15:1 |
| Output RPM: | 116 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| UPC: | 662959056363 | Weight: | 96.00 LB |

