Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-30-R-56
Part #:EL8420235.00
Catalog #:EL-BMQ842-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | BD: | 6.5 |
| F: | 3.75 | A: | 6.13 |
| T: | 1.75 | G: | 1.88 |
| AK: | 4.5 | J: | 7 in |
| C: | 11.69 in | BE: | 0.38 in |
| D: | 4.5 | RQ: | 6.04 in |
| H-Tap size: | 5/8-11 in | TAP Depth: | 1.19 in |
| O: | 4.5 in | K: | 3.5 in |
| AJ: | 5.88 | N: | 8.12 |
| I: | 6.15 in | LQ: | 6.45 in |
Technical Specifications
| Assembly: | BMQ-R | Output RPM: | 58 |
| Output Diameter (in): | 1.750 in | Series Code: | EL |
| Output HP: | 5.517 | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.481 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Series Style: | EL-BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Mounting Style: | Base | Output Style: | R |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load: | 3,550 | Output Shaft Assembly Code: | R |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | R | Input HP: | 6.481 |
| Input Diameter (in): | 0.625 in | Model Code: | BMQ842 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Torque Rating (in-lb): | 5960 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056394 | Weight: | 96.00 LB |

