Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-R-56
Part #:EL8420239.00
Catalog #:EL-BMQ842-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.15 in | N: | 8.12 |
| T: | 1.75 | RQ: | 6.04 in |
| TAP Depth: | 1.19 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | G: | 1.88 |
| B: | 9.63 | C: | 11.69 in |
| BF: | 0.41 | BD: | 6.5 |
| BE: | 0.38 in | J: | 7 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| K: | 3.5 in | AK: | 4.5 |
| H-Tap size: | 5/8-11 in | O: | 4.5 in |
| D: | 4.5 | F: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-R |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | BMQ842 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.76 |
| Mounting Style: | Base | Service Factor: | 1 |
| Series Style: | EL-BMQ-R | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Output Shaft Orientation: | R |
| Overhung Load: | 3,740 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Output Style: | R | Input HP: | 1.76 |
| Output RPM: | 21 | Product Type: | Right Angle |
| Gear Type: | Worm | Output HP: | 1.257 |
| Output Diameter (in): | 1.750 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056431 | Weight: | 96.00 LB |

