Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-D-56
Part #:EL8420243.00
Catalog #:EL-BMQ842-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | A: | 6.13 |
| K: | 3.5 in | F: | 3.75 |
| BE: | 0.38 in | I: | 6.15 in |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 in | C: | 11.69 in |
| TAP Depth: | 1.19 in | N: | 8.12 |
| O*: | 4.22 in | B: | 9.63 |
| G: | 1.88 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.75 |
| D: | 4.5 | LQ: | 6.45 in |
| RQ: | 6.04 in | AK: | 4.5 |
| J: | 7 in | O*: | 4.22 |
Technical Specifications
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Frame Size: | 56C | Input HP: | 14.93 |
| Output HP: | 14 | Reducer: | Worm - Right Angle |
| Series Style: | EL-BMQ-D | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| Output Style: | D | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 1788 | Ratio: | 10:1 |
| Model Code: | BMQ842 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Overhung Load: | 3,010 |
| Output Diameter (in): | 1.750 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 14.93 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056479 | Weight: | 96.00 LB |

