Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-D-56
Part #:EL8420244.00
Catalog #:EL-BMQ842-15-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | RQ: | 6.04 in |
| BF: | 0.41 | BD: | 6.5 |
| BE: | 0.38 in | I: | 6.15 in |
| O*: | 4.22 in | H-Tap size: | 5/8-11 in |
| G: | 1.88 | A: | 6.13 |
| N: | 8.12 | F: | 3.75 |
| AJ: | 5.88 | C: | 11.69 in |
| T: | 1.75 | K: | 3.5 in |
| TAP Depth: | 1.19 in | J: | 7 in |
| AK: | 4.5 | B: | 9.63 |
| O: | 4.5 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | O*: | 4.22 |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output HP: | 10.2 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.13 |
| Overhung Load: | 3,190 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 x 3.00 | Mounting Style: | Base |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Model Code: | BMQ842 | Assembly: | BMQ-D |
| Output Style: | D | Output RPM: | 116 |
| Gear Type: | Worm | Series Style: | EL-BMQ-D |
| Ratio: | 15:1 | Input HP: | 11.13 |
| Thrust Rating - output shaft: | 2319 | Series Code: | EL |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5508 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056486 | Weight: | 96.00 LB |

