Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-D-56
Part #:EL8420245.00
Catalog #:EL-BMQ842-20-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | TAP Depth: | 1.19 in |
| BE: | 0.38 in | N: | 8.12 |
| O*: | 4.22 in | T: | 1.75 |
| I: | 6.15 in | B: | 9.63 |
| RQ: | 6.04 in | F: | 3.75 |
| C: | 11.69 in | A: | 6.13 |
| O: | 4.5 in | H-Tap size: | 5/8-11 in |
| BF: | 0.41 | J: | 7 in |
| K: | 3.5 in | AK: | 4.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| G: | 1.88 | Center Distance (in): | 4.25 in |
| D: | 4.5 | O*: | 4.22 |
Technical Specifications
| Output RPM: | 87 | Assembly: | BMQ-D |
| Service Factor: | 1 | Output Style: | D |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 9.462 | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.625 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,320 |
| Series Style: | EL-BMQ-D | Output HP: | 8.458 |
| Output Key: | 3/8 x 3.00 | Input HP: | 9.462 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Mounting Style: | Base | Model Code: | BMQ842 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056493 | Weight: | 96.00 LB |

