Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-40-D-56
Part #:EL8420248.00
Catalog #:EL-BMQ842-40-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | A: | 6.13 |
| H-Tap size: | 5/8-11 in | BF: | 0.41 |
| J: | 7 in | G: | 1.88 |
| O*: | 4.22 in | BE: | 0.38 in |
| AJ: | 5.88 | N: | 8.12 |
| I: | 6.15 in | AK: | 4.5 |
| LQ: | 6.45 in | D: | 4.5 |
| O: | 4.5 in | TAP Depth: | 1.19 in |
| RQ: | 6.04 in | BD: | 6.5 |
| B: | 9.63 | K: | 3.5 in |
| T: | 1.75 | C: | 11.69 in |
| Center Distance (in): | 4.25 in | O*: | 4.22 |
Technical Specifications
| Gear Type: | Worm | Overhung Load: | 3,715 |
| Frame Size: | 56C | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Series Code: | EL | Output Style: | D |
| Ratio Range: | 40:1 | Series Style: | EL-BMQ-D |
| Input Diameter (in): | 0.625 in | Mounting Style: | Base |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.750 in |
| Output RPM: | 43 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output HP: | 4.274 |
| Input HP @ 1750 RPM: | 5.262 | Input HP: | 5.262 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | BMQ-D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft Assembly Code: | D | Model Code: | BMQ842 |
| Thrust Rating - output shaft: | 2533 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056523 | Weight: | 96.00 LB |

