Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-D-56
Part #:EL8420251.00
Catalog #:EL-BMQ842-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BF: | 0.41 |
| K: | 3.5 in | AK: | 4.5 |
| A: | 6.13 | LQ: | 6.45 in |
| B: | 9.63 | O: | 4.5 in |
| TAP Depth: | 1.19 in | H-Tap size: | 5/8-11 in |
| AJ: | 5.88 | O*: | 4.22 in |
| I: | 6.15 in | Center Distance (in): | 4.25 in |
| G: | 1.88 | D: | 4.5 |
| RQ: | 6.04 in | C: | 11.69 in |
| T: | 1.75 | BE: | 0.38 in |
| N: | 8.12 | J: | 7 in |
| F: | 3.75 | O*: | 4.22 |
Technical Specifications
| Assembly: | BMQ-D | Thrust Rating - output shaft: | 2533 |
| Output Style: | D | Model Code: | BMQ842 |
| Input Bore (C Face): | 0.625 | Input HP: | 1.76 |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 21 | Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Overhung Load: | 3,740 |
| Input HP @ 1750 RPM: | 1.76 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Output HP: | 1.257 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Series Style: | EL-BMQ-D | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 1.750 in | Ratio Range: | 80:1 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 4.25 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056554 | Weight: | 96.00 LB |

