Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-100-D-56
Part #:EL8420252.00
Catalog #:EL-BMQ842-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.75 |
| AK: | 4.5 | G: | 1.88 |
| D: | 4.5 | BE: | 0.38 in |
| RQ: | 6.04 in | J: | 7 in |
| C: | 11.69 in | TAP Depth: | 1.19 in |
| A: | 6.13 | I: | 6.15 in |
| B: | 9.63 | O: | 4.5 in |
| Center Distance (in): | 4.25 in | K: | 3.5 in |
| H-Tap size: | 5/8-11 in | O*: | 4.22 in |
| BD: | 6.5 | F: | 3.75 |
| N: | 8.12 | AJ: | 5.88 |
| LQ: | 6.45 in | O*: | 4.22 |
Technical Specifications
| Model Code: | BMQ842 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 1.201 |
| Mounting Style: | Base | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 56 | Output HP: | 0.792 |
| Thrust Rating - output shaft: | 2533 | Input HP: | 1.201 |
| Shaft Seal Material: | Viton | Output Style: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | BMQ-D |
| Gear Type: | Worm | Output RPM: | 17 |
| Series Style: | EL-BMQ-D | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056561 | Weight: | 96.00 LB |

