Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-L-140
Part #:EL8420253.00
Catalog #:EL-BMQ842-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 6.15 in |
| A: | 6.13 | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | J: | 7 in |
| G: | 1.88 | F: | 3.75 |
| B: | 9.63 | AK: | 4.5 |
| LQ: | 6.45 in | D: | 4.5 |
| AJ: | 5.88 | TAP Depth: | 1.19 in |
| T: | 1.75 | BD: | 6.5 |
| O: | 4.5 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| N: | 8.12 | K: | 3.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input HP: | 18.08 |
| Overhung Load: | 2,800 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 18.08 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 17.25 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 4.25 |
| Frame Size: | 140TC | Model Code: | BMQ842 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series Style: | EL-BMQ-L | Output Diameter (in): | 1.750 in |
| Assembly: | BMQ-L | Output RPM: | 350 |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Output Style: | L | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3209 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056578 | Weight: | 96.00 LB |

