Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-L-140
Part #:EL8420255.00
Catalog #:EL-BMQ842-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | AJ: | 5.88 |
| F: | 3.75 | LQ: | 6.45 in |
| T: | 1.75 | B: | 9.63 |
| N: | 8.12 | I: | 6.15 in |
| O: | 4.5 in | H-Tap size: | 5/8-11 in |
| G: | 1.88 | C: | 11.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| K: | 3.5 in | J: | 7 in |
| BE: | 0.38 in | BD: | 6.5 |
| BF: | 0.41 | TAP Depth: | 1.19 in |
| AK: | 4.5 | RQ: | 6.04 in |
Technical Specifications
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 1788 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Style: | L | Output Diameter (in): | 1.750 in |
| Input HP: | 14.93 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 14.93 |
| Gear Type: | Worm | Overhung Load: | 3,010 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ842 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-L |
| Mounting Style: | Base | Assembly: | BMQ-L |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Output HP: | 14 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5042 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 662959056592 | Weight: | 96.00 LB |

