Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-L-140
Part #:EL8420256.00
Catalog #:EL-BMQ842-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | BE: | 0.38 in |
| B: | 9.63 | Center Distance (in): | 4.25 in |
| TAP Depth: | 1.19 in | F: | 3.75 |
| I: | 6.15 in | BF: | 0.41 |
| H-Tap size: | 5/8-11 in | AJ: | 5.88 |
| RQ: | 6.04 in | AK: | 4.5 |
| D: | 4.5 | K: | 3.5 in |
| G: | 1.88 | C: | 11.69 in |
| N: | 8.12 | LQ: | 6.45 in |
| T: | 1.75 | O: | 4.5 in |
| J: | 7 in | BD: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Assembly: | BMQ-L |
| Output HP: | 10.2 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 15:1 | Model Code: | BMQ842 |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Series Code: | EL |
| Series Style: | EL-BMQ-L | Input HP @ 1750 RPM: | 11.13 |
| Shaft Seal Material: | Viton | Input HP: | 11.13 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2319 |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Overhung Load: | 3,190 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 116 |
| Frame Size: | 140TC | Output Style: | L |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Mounting Style: | Base |
| Output Key: | 3/8 x 3.00 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| UPC: | 662959056608 | Weight: | 96.00 LB |

