Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-L-140
Part #:EL8420257.00
Catalog #:EL-BMQ842-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | F: | 3.75 |
| G: | 1.88 | AJ: | 5.88 |
| T: | 1.75 | AK: | 4.5 |
| J: | 7 in | O: | 4.5 in |
| I: | 6.15 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | RQ: | 6.04 in |
| TAP Depth: | 1.19 in | BE: | 0.38 in |
| C: | 11.69 in | A: | 6.13 |
| BD: | 6.5 | K: | 3.5 in |
| B: | 9.63 | H-Tap size: | 5/8-11 in |
Technical Specifications
| Gear Type: | Worm | Series Style: | EL-BMQ-L |
| Assembly: | BMQ-L | Frame Size: | 140TC |
| Overhung Load: | 3,320 | Output Diameter (in): | 1.750 in |
| Input Style: | C-Face Quill | Output Style: | L |
| Model Code: | BMQ842 | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 87 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.462 |
| Output Key: | 3/8 x 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 8.458 | Series Code: | EL |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | L | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input HP: | 9.462 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 662959056615 | Weight: | 96.00 LB |

