Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-30-L-140
Part #:EL8420259.00
Catalog #:EL-BMQ842-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.41 |
| LQ: | 6.45 in | I: | 6.15 in |
| G: | 1.88 | J: | 7 in |
| F: | 3.75 | AJ: | 5.88 |
| BE: | 0.38 in | N: | 8.12 |
| B: | 9.63 | TAP Depth: | 1.19 in |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| H-Tap size: | 5/8-11 in | O: | 4.5 in |
| T: | 1.75 | C: | 11.69 in |
| AK: | 4.5 | A: | 6.13 |
| BD: | 6.5 | K: | 3.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | L | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Input HP: | 6.481 |
| Input Diameter (in): | 0.875 in | Series Style: | EL-BMQ-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | BMQ842 |
| Overhung Load: | 3,550 | Series Code: | EL |
| Service Factor: | 1 | Mounting Style: | Base |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.481 |
| Output HP: | 5.517 | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Output Style: | L | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.750 in |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5960 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 662959056639 | Weight: | 96.00 LB |

