Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-50-L-140
Part #:EL8420261.00
Catalog #:EL-BMQ842-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| H-Tap size: | 5/8-11 in | C: | 11.69 in |
| G: | 1.88 | T: | 1.75 |
| D: | 4.5 | B: | 9.63 |
| TAP Depth: | 1.19 in | N: | 8.12 |
| BD: | 6.5 | I: | 6.15 in |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| O: | 4.5 in | K: | 3.5 in |
| F: | 3.75 | BF: | 0.41 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| J: | 7 in | AJ: | 5.88 |
Technical Specifications
| Output HP: | 3.426 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Style: | L | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Model Code: | BMQ842 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.389 | Frame Size: | 140TC |
| Output Diameter (in): | 1.750 in | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Series Style: | EL-BMQ-L |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Series Code: | EL | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | L |
| Overhung Load: | 3,730 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | L |
| Input HP: | 4.389 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| UPC: | 662959056653 | Weight: | 96.00 LB |

