Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-R-140
Part #:EL8420268.00
Catalog #:EL-BMQ842-15-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | TAP Depth: | 1.19 in |
| AK: | 4.5 | K: | 3.5 in |
| AJ: | 5.88 | C: | 11.69 in |
| BD: | 6.5 | F: | 3.75 |
| I: | 6.15 in | Center Distance (in): | 4.25 in |
| G: | 1.88 | RQ: | 6.04 in |
| T: | 1.75 | O: | 4.5 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| D: | 4.5 | J: | 7 in |
| B: | 9.63 | A: | 6.13 |
| N: | 8.12 | H-Tap size: | 5/8-11 in |
Technical Specifications
| Output RPM: | 116 | Mounting Style: | Base |
| Overhung Load: | 3,190 | Center Distance (in): | 4.25 |
| Input HP: | 11.13 | Thrust Rating - output shaft: | 2319 |
| Output Diameter (in): | 1.750 in | Model Code: | BMQ842 |
| Series Style: | EL-BMQ-R | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | R | Series Code: | EL |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output HP: | 10.2 |
| Input HP @ 1750 RPM: | 11.13 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Style: | R |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Key: | 3/8 x 3.00 |
| Assembly: | BMQ-R | Output Shaft Orientation: | R |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056721 | Weight: | 96.00 LB |

