Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-50-R-140
Part #:EL8420273.00
Catalog #:EL-BMQ842-50-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | J: | 7 in |
| AJ: | 5.88 | TAP Depth: | 1.19 in |
| G: | 1.88 | H-Tap size: | 5/8-11 in |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| AK: | 4.5 | RQ: | 6.04 in |
| C: | 11.69 in | O: | 4.5 in |
| LQ: | 6.45 in | N: | 8.12 |
| I: | 6.15 in | B: | 9.63 |
| K: | 3.5 in | T: | 1.75 |
| BE: | 0.38 in | D: | 4.5 |
| A: | 6.13 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Style: | R | Input HP: | 4.389 |
| Overhung Load: | 3,730 | Output Diameter (in): | 1.750 in |
| Model Code: | BMQ842 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.389 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output HP: | 3.426 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 35 |
| Mounting Style: | Base | Series Code: | EL |
| Output Key: | 3/8 x 3.00 | Series Style: | EL-BMQ-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6170 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959056776 | Weight: | 96.00 LB |

