Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-D-140
Part #:EL8420280.00
Catalog #:EL-BMQ842-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | O: | 4.5 in |
| B: | 9.63 | BD: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| K: | 3.5 in | F: | 3.75 |
| T: | 1.75 | C: | 11.69 in |
| G: | 1.88 | TAP Depth: | 1.19 in |
| N: | 8.12 | RQ: | 6.04 in |
| J: | 7 in | AJ: | 5.88 |
| BE: | 0.38 in | A: | 6.13 |
| LQ: | 6.45 in | H-Tap size: | 5/8-11 in |
| I: | 6.15 in | D: | 4.5 |
| O*: | 4.22 in | O*: | 4.22 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.13 |
| Mounting Style: | Base | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2319 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Series Style: | EL-BMQ-D | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP: | 11.13 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Model Code: | BMQ842 | Input Bore (C Face): | 0.875 |
| Output HP: | 10.2 | Output Shaft Assembly Code: | D |
| Overhung Load: | 3,190 | Assembly: | BMQ-D |
| Output Shaft Orientation: | LR | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056844 | Weight: | 96.00 LB |

