Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-D-140
Part #:EL8420281.00
Catalog #:EL-BMQ842-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | J: | 7 in |
| LQ: | 6.45 in | G: | 1.88 |
| T: | 1.75 | B: | 9.63 |
| C: | 11.69 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 4.5 | TAP Depth: | 1.19 in |
| RQ: | 6.04 in | I: | 6.15 in |
| K: | 3.5 in | BE: | 0.38 in |
| F: | 3.75 | A: | 6.13 |
| O*: | 4.22 in | H-Tap size: | 5/8-11 in |
| O: | 4.5 in | O*: | 4.22 |
Technical Specifications
| Assembly: | BMQ-D | Motor Frame Size: | 140 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.750 in |
| Center Distance (in): | 4.25 | Mounting Style: | Base |
| Series Code: | EL | Input RPM: | 1,750 |
| Frame Size: | 140TC | Input HP: | 9.462 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output RPM: | 87 |
| Overhung Load: | 3,320 | Output Shaft Orientation: | LR |
| Output Style: | D | Thrust Rating - output shaft: | 2533 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 9.462 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | BMQ842 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output HP: | 8.458 | Series Style: | EL-BMQ-D |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6092 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056851 | Weight: | 96.00 LB |

