Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-30-D-140
Part #:EL8420283.00
Catalog #:EL-BMQ842-30-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.15 in |
| O*: | 4.22 in | LQ: | 6.45 in |
| C: | 11.69 in | H-Tap size: | 5/8-11 in |
| J: | 7 in | N: | 8.12 |
| BE: | 0.38 in | AJ: | 5.88 |
| RQ: | 6.04 in | F: | 3.75 |
| AK: | 4.5 | B: | 9.63 |
| D: | 4.5 | BF: | 0.41 |
| T: | 1.75 | G: | 1.88 |
| A: | 6.13 | BD: | 6.5 |
| K: | 3.5 in | O: | 4.5 in |
| TAP Depth: | 1.19 in | O*: | 4.22 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Series Style: | EL-BMQ-D | Overhung Load: | 3,550 |
| Input HP: | 6.481 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Input HP @ 1750 RPM: | 6.481 |
| Output Shaft Orientation: | LR | Frame Size: | 140TC |
| Assembly: | BMQ-D | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 30:1 | Output RPM: | 58 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Output Diameter (in): | 1.750 in | Output HP: | 5.517 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | BMQ842 |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5960 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056875 | Weight: | 96.00 LB |

