Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-50-D-140
Part #:EL8420285.00
Catalog #:EL-BMQ842-50-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | F: | 3.75 |
| T: | 1.75 | LQ: | 6.45 in |
| J: | 7 in | O*: | 4.22 in |
| C: | 11.69 in | BD: | 6.5 |
| O: | 4.5 in | AJ: | 5.88 |
| BE: | 0.38 in | RQ: | 6.04 in |
| BF: | 0.41 | AK: | 4.5 |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| K: | 3.5 in | TAP Depth: | 1.19 in |
| B: | 9.63 | G: | 1.88 |
| I: | 6.15 in | D: | 4.5 |
| H-Tap size: | 5/8-11 in | O*: | 4.22 |
Technical Specifications
| Model Code: | BMQ842 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output HP: | 3.426 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-D | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio: | 50:1 | Assembly: | BMQ-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 4.389 |
| Overhung Load: | 3,730 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.389 |
| Output Style: | D | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056899 | Weight: | 96.00 LB |

