Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-7.5-L-180
Part #:EL8420290.00
Catalog #:EL-BMQ842-7.5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 11.69 in |
| G: | 1.88 | RQ: | 6.04 in |
| LQ1: | 6.45 in | B: | 9.63 |
| Center Distance (in): | 4.25 in | H-Tap size: | 5/8-11 in |
| BE1: | 0.5 in | K: | 3.5 in |
| BF: | 0.53 | O: | 4.5 in |
| T: | 1.75 | TAP Depth: | 1.19 in |
| J: | 7 in | D: | 4.5 |
| A: | 6.13 | N: | 8.12 |
| F: | 3.75 | AK: | 8.5 |
| I: | 6.15 in | BD: | 9 |
Technical Specifications
| Model Code: | BMQ842 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.750 in | Thrust Rating - output shaft: | 1640 |
| Series Style: | EL-BMQ-L | Input HP: | 16.27 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft Orientation: | L | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233 | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output HP: | 15.36 | Mounting Style: | Base |
| Input RPM: | 1,750 | Assembly: | BMQ-L |
| Series Code: | EL | Input Bore (C Face): | 1.125 |
| Frame Size: | 180TC | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 16.27 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,930 |
| Output Style: | L | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959056943 | Weight: | 96.00 LB |

