Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-L-180
Part #:EL8420291.00
Catalog #:EL-BMQ842-10-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | C: | 11.69 in |
| F: | 3.75 | B: | 9.63 |
| G: | 1.88 | AK: | 8.5 |
| O: | 4.5 in | I: | 6.15 in |
| Center Distance (in): | 4.25 in | A: | 6.13 |
| BD: | 9 | J: | 7 in |
| BF: | 0.53 | LQ1: | 6.45 in |
| TAP Depth: | 1.19 in | H-Tap size: | 5/8-11 in |
| AJ: | 7.25 | K: | 3.5 in |
| BE1: | 0.5 in | T: | 1.75 |
| RQ: | 6.04 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 10:1 | Mounting Style: | Base |
| Series Code: | EL | Input HP @ 1750 RPM: | 14.93 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1788 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Series Style: | EL-BMQ-L |
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 3,010 | Output Shaft Orientation: | L |
| Model Code: | BMQ842 | Assembly: | BMQ-L |
| Ratio: | 10:1 | Input HP: | 14.93 |
| Motor Frame Size: | 180 | Output HP: | 14 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 5042 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959056950 | Weight: | 96.00 LB |

