Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-L-180
Part #:EL8420293.00
Catalog #:EL-BMQ842-20-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| G: | 1.88 | O: | 4.5 in |
| LQ1: | 6.45 in | TAP Depth: | 1.19 in |
| D: | 4.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| A: | 6.13 | B: | 9.63 |
| F: | 3.75 | N: | 8.12 |
| BF: | 0.53 | T: | 1.75 |
| K: | 3.5 in | J: | 7 in |
| Center Distance (in): | 4.25 in | C: | 11.69 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP: | 9.462 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.750 in |
| Output Style: | L | Input HP @ 1750 RPM: | 9.462 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Output Shaft Orientation: | L | Series Style: | EL-BMQ-L |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Output HP: | 8.458 |
| Input Diameter (in): | 1.125 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Mounting Style: | Base |
| Model Code: | BMQ842 | Frame Size: | 180TC |
| Overhung Load: | 3,320 | Motor Frame Size: | 180 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 87 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
General Specifications
| UPC: | 662959056974 | Weight: | 96.00 LB |

