Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-7.5-R-180
Part #:EL8420302.00
Catalog #:EL-BMQ842-7.5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H-Tap size: | 5/8-11 in |
| TAP Depth: | 1.19 in | F: | 3.75 |
| LQ1: | 6.45 in | J: | 7 in |
| T: | 1.75 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| C: | 11.69 in | O: | 4.5 in |
| A: | 6.13 | RQ: | 6.04 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| B: | 9.63 | I: | 6.15 in |
| K: | 3.5 in | N: | 8.12 |
| G: | 1.88 | AK: | 8.5 |
Technical Specifications
| Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 4.25 | Mounting Style: | Base |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 15.36 | Ratio: | 7.5:1 |
| Input HP: | 16.27 | Output Key: | 3/8 x 3.00 |
| Output Shaft Orientation: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180 | Overhung Load: | 2,930 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Series Code: | EL |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1640 |
| Input HP @ 1750 RPM: | 16.27 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.125 in |
| Series Style: | EL-BMQ-R | Output RPM: | 233 |
| Output Style: | R | Assembly: | BMQ-R |
| Model Code: | BMQ842 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057063 | Weight: | 96.00 LB |

