Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-15-R-180
Part #:EL8420304.00
Catalog #:EL-BMQ842-15-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.45 in | A: | 6.13 |
| BD: | 9 | D: | 4.5 |
| O: | 4.5 in | G: | 1.88 |
| H-Tap size: | 5/8-11 in | RQ: | 6.04 in |
| I: | 6.15 in | C: | 11.69 in |
| J: | 7 in | BF: | 0.53 |
| B: | 9.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | TAP Depth: | 1.19 in |
| K: | 3.5 in | N: | 8.12 |
| F: | 3.75 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.75 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Series Style: | EL-BMQ-R |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2319 |
| Overhung Load: | 3,190 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Ratio: | 15:1 |
| Input HP: | 11.13 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ842 |
| Series Code: | EL | Output Shaft Assembly Code: | R |
| Assembly: | BMQ-R | Service Factor: | 1 |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 11.13 |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Center Distance (in): | 4.25 | Output Style: | R |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Mounting Style: | Base | Output HP: | 10.2 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 5508 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057087 | Weight: | 96.00 LB |

