Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-60-R-180
Part #:EL8420310.00
Catalog #:EL-BMQ842-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 1.19 in |
| BE1: | 0.5 in | K: | 3.5 in |
| T: | 1.75 | G: | 1.88 |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| AJ: | 7.25 | RQ: | 6.04 in |
| D: | 4.5 | F: | 3.75 |
| A: | 6.13 | LQ1: | 6.45 in |
| O: | 4.5 in | J: | 7 in |
| C: | 11.69 in | BD: | 9 |
| B: | 9.63 | N: | 8.12 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Output Style: | R | Input HP: | 3.681 |
| Model Code: | BMQ842 | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.125 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Series Style: | EL-BMQ-R | Input Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output RPM: | 29 |
| Frame Size: | 180TC | Output HP: | 2.772 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.750 in | Input RPM: | 1,750 |
| Overhung Load: | 3,730 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057148 | Weight: | 96.00 LB |

