Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-R-180
Part #:EL8420311.00
Catalog #:EL-BMQ842-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | BD: | 9 |
| A: | 6.13 | D: | 4.5 |
| F: | 3.75 | K: | 3.5 in |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| G: | 1.88 | RQ: | 6.04 in |
| AJ: | 7.25 | O: | 4.5 in |
| C: | 11.69 in | B: | 9.63 |
| I: | 6.15 in | LQ1: | 6.45 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | TAP Depth: | 1.19 in |
| J: | 7 in | H-Tap size: | 5/8-11 in |
Technical Specifications
| Overhung Load: | 3,740 | Input HP: | 1.76 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 21 | Input Diameter (in): | 1.125 in |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | BMQ842 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Series Style: | EL-BMQ-R |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 80:1 |
| Output Diameter (in): | 1.750 in | Output Style: | R |
| Input HP @ 1750 RPM: | 1.76 | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series Code: | EL | Output HP: | 1.257 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057155 | Weight: | 96.00 LB |

